The DP0030A/31A/32A/33A probes are high-voltage differential active probes.
While you can use these probes with a Keysight oscilloscope having 1M Ω input impedance, the DP0030A model is compatible with other (non-Keysight) oscilloscopes with 1M Ω input impedance and 25/250 attenuation ranges.
The DP003xA series probes are equipped with either Keysight Technologies’ AutoProbe1 interface or a standard BNC interface.
The DP0031A/32A/33A probes come with the Keysight Autoprobe 1 interface (via I2C) to connect to a Keysight oscilloscope. This interface provides the probe power, offset, and auto-configuration of probe type and attenuation setting on connection.
The DP0030A model does not have an Autoprobe interface. It has a cable with BNC for RF and a cable with USB-A connector on it to be powered by a USB port on the host scope. Both of these cables are 1 m long.
DP0030A probes do not support controlling any probe settings via the USB interface–it is power-only. The USB cable is hard-wired into the probe body. Since this probe model has a universal BNC and USB interface, it is compatible with any oscilloscope with 1M Ohm BNC inputs and 25/250 attenuation ranges.
| Characteristic | DP0030A | DP0031A | DP0032A | DP0033A |
|---|---|---|---|---|
| Bandwidth | 100 MHz | 200 MHz | 200 MHz | 200 MHz |
| Attenuation (high/low) | 250/25:1 | 500/50:1 | 1000/100:1 | 2000/200:1 |
| Maximum differential measurement range (high/low attenuation) | ±750 / ±75 V | ±750 / ±75 V | ±1500 / ±150V | ±3000 / ±300V |
| Oscilloscope interface | BNC + USB | AutoProbe1 | ||
Standard Probe Accessories (for use with DP003xA probes)
Following standard accessories are shipped with the DP003xA probes. Additional accessories are also available that you can order separately as the DP0040A / DP0041A accessory kit.
| Description | Rating | Part no. |
|---|---|---|
| Extension lead set, 1 m | 7 kVpeak MAINS ISOLATED, 1 kVrms CAT III | DP0040-68702 |
| Jaws test clip set | 1.5 kVpeak MAINS ISOLATED, 1 kVrms CAT III | DP0040-68703 |
| Hook test clip set | 1.5 kVpeak MAINS ISOLATED, 1 kVrms CAT III | DP0040-68704 |
| Alligator test clip set, 3000 V | 3 kVpeak MAINS ISOLATED, 1 kVrms CAT III | DP0040-68705 |
| Alligator test clip set, 7000 V | 7 kVpeak MAINS ISOLATED, 1 kVrms CAT III | DP0040-68706 |
Documents
- DP0030A/31A/32A/33A High Voltage Differential Probes User’s Guide
- DP0030A/31A/32A/33A High Voltage Differential Probes Quick Start Guide
- DP003xA High Voltage Differential Active Probes Data Sheet
Compatibility
| Oscilloscope Series | Compatibility with DP003xA Probes | Required Software Version |
|---|---|---|
| Infiniium Oscilloscopes | ||
| EXR-Series | ♦ | Infiniium 11.62 or higher |
| MXR-Series | ♦ | Infiniium 11.62 or higher |
| InfiniiVision Oscilloscopes | ||
| 3000T X-Series | ♦ | InfiniiVision 7.65 or higher |
| 3000G X-Series | ♦ | InfiniiVision 7.65 or higher |
| 4000 X-Series | ♦ | InfiniiVision 7.65 or higher |
| 6000 X-Series | ♦ | InfiniiVision 7.65 or higher |
| HD3-Series | ♦ | InfiniiVision 10.06 or higher |